Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
400073-P
RIM AND TUBE-CLUTCH, 26CB525 4VLV
400073-P
Where to buy
Export PDF
Tools
Add to comparison
400073-P
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
34.000
Product height mm
863.600
Product length in
34.000
Product length mm
863.600
Product width in
14.250
Product width mm
361.950
Sub brand
AIRFLEX
Airflex