Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 41.060 |
| Product height mm | 1042.924 |
| Product length in | 41.060 |
| Product length mm | 1042.924 |
| Product Material | Ductile Steel |
| Product width in | 8.000 |
| Product width mm | 203.200 |
| Sub brand | Airflex |