Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch Brake Type | CB |
| Configuration | Single element |
| Friction width | 5 inch |
| Item type | Clutch |
| Product height in | 29.500 |
| Product height mm | 749.300 |
| Product length in | 29.500 |
| Product length mm | 749.300 |
| Product width in | 6.625 |
| Product width mm | 168.275 |
| Size | 22 |
| Sub brand | Airflex |