Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flange Drum Casting |
| Product height in | 23.090 |
| Product height mm | 586.486 |
| Product length in | 23.090 |
| Product length mm | 586.486 |
| Product Material | Ductile Steel |
| Product width in | 15.570 |
| Product width mm | 395.478 |
| Sub brand | Airflex |