Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Bolting Block Casting |
| Product height in | 2.270 |
| Product height mm | 57.658 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product Material | Ductile Steel |
| Product width in | 8.450 |
| Product width mm | 214.630 |
| Sub brand | Airflex |