Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 2.270 | |
| Product height mm | 57.658 | |
| Product length in | 1.750 | |
| Product length mm | 44.450 | |
| Product Material | STEEL | Steel |
| Product width in | 8.450 | |
| Product width mm | 214.630 | |
| Series | CB | CB |
| Sub brand | AIRFLEX | Airflex |