Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | ADAPTER | Adapter |
| Product height in | 24.625 | |
| Product height mm | 625.475 | |
| Product length in | 24.625 | |
| Product length mm | 625.475 | |
| Product Material | ALUMINUM ALLOY | Aluminum Alloy |
| Product width in | 2.875 | |
| Product width mm | 73.025 | |
| Series | CB | CB |
| Sub brand | AIRFLEX | Airflex |