Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
401399
RIM AND TUBE-CLUTCH, 10CB300
401399
Where to buy
Export PDF
Tools
Add to comparison
401399
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
15.373
Product height mm
390.474
Product length in
15.373
Product length mm
390.474
Product width in
4.130
Product width mm
104.902
Sub brand
AIRFLEX
Airflex