RIM-CLUTCH, 6CB 1VH
401402
Tools401402 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 10.752 |
| Product height mm | | 273.101 |
| Product length in | | 10.752 |
| Product length mm | | 273.101 |
| Product width in | | 2.562 |
| Product width mm | | 65.075 |
| Sub brand | AIRFLEX | Airflex |