RIM-CLUTCH, 10CB 1VH
401404
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 15.373 |
| Product height mm | | 390.474 |
| Product length in | | 15.373 |
| Product length mm | | 390.474 |
| Product width in | | 3.688 |
| Product width mm | | 93.675 |
| Sub brand | AIRFLEX | Airflex |