11.5VC500 DR 6.125
401967-0012
Tools401967-0012 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.500 |
| Product height mm | 292.100 |
| Product length in | 11.500 |
| Product length mm | 292.100 |
| Product Material | Gray Cast Iron |
| Product width in | 7.120 |
| Product width mm | 180.848 |
| Sub brand | Airflex |