32VC1000 CONT TUBE,4V
402327
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 39.620 |
| Product height mm | | 1006.348 |
| Product length in | | 39.620 |
| Product length mm | | 1006.348 |
| Product width in | | 10.500 |
| Product width mm | | 266.700 |
| Sub brand | AIRFLEX | Airflex |