32VC1000 EXTEN S/PL
402329-01
Tools402329-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.380 |
| Product height mm | 1127.252 |
| Product length in | 44.380 |
| Product length mm | 1127.252 |
| Product Material | Steel |
| Product width in | 1.000 |
| Product width mm | 25.4 |
| Sub brand | Airflex |