RIM-CLUTCH, 32VC1000 4VH
402330-01
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 43.875 |
| Product height mm | | 1114.425 |
| Product length in | | 43.875 |
| Product length mm | | 1114.425 |
| Product width in | | 10.875 |
| Product width mm | | 276.225 |
| Sub brand | AIRFLEX | Airflex |