10CB300 INTEGRAL DRUM
402408
Tools402408 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.000 |
| Product height mm | 254.000 |
| Product length in | 10.000 |
| Product length mm | 254.000 |
| Product Material | Gray Cast Iron |
| Product width in | 3.500 |
| Product width mm | 88.900 |
| Sub brand | Airflex |