Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Component height in mm | N/A | |
| Inductance in Henrys | N/A | |
| Is this a Dx part | NO | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | N/A | |
| PCB layout decal | N/A | |
| Product height in | 34.250 | |
| Product height mm | 869.950 | |
| Product length in | 34.250 | |
| Product length mm | 869.950 | |
| Product width in | 6.620 | |
| Product width mm | 168.148 | |
| Rated, Current | N/A | |
| Remarks | N/A | |
| RoHS compliant | Compliant | |
| Schematic device name | CORE | |
| Schematic symbol name | N/A | |
| Sub brand | AIRFLEX | Airflex |
| Type | CORE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
