16VC600 RIM,4VH
402703
Tools402703 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 25.500 |
| Product height mm | 647.700 |
| Product length in | 25.500 |
| Product length mm | 647.700 |
| Product width in | 6.625 |
| Product width mm | 168.275 |
| Sub brand | Airflex |