Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 29.500 |
| Product height mm | | 749.300 |
| Product length in | | 29.500 |
| Product length mm | | 749.300 |
| Product width in | | 6.625 |
| Product width mm | | 168.275 |
| Sub brand | AIRFLEX | Airflex |