20VC600 TUBE,4V
402733
Tools402733 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.120 |
| Product height mm | 663.448 |
| Product length in | 26.120 |
| Product length mm | 663.448 |
| Product width in | 6.370 |
| Product width mm | 161.798 |
| Sub brand | Airflex |