16VC600 INT FLG DR 6.625
402882-0013
Tools402882-0013 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 16.000 |
| Product height mm | 406.400 |
| Product length in | 16.000 |
| Product length mm | 406.400 |
| Product Material | Steel |
| Product width in | 7.750 |
| Product width mm | 196.85 |
| Sub brand | Airflex |