Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
403090
TUBE-RUBBER , 11.5VC500 2VH
403090
Tools
Add to comparison
Add to comparison
403090
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
17.500
Product height mm
444.500
Product length in
17.500
Product length mm
444.500
Product width in
5.063
Product width mm
128.588
Sub brand
AIRFLEX
Airflex