37VC650 EXTENDED SIDE PL
403775
Tools403775 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 48.625 |
| Product height mm | 1235.075 |
| Product length in | 48.625 |
| Product length mm | 1235.075 |
| Product Material | Steel |
| Product width in | 0.594 |
| Product width mm | 15.088 |
| Sub brand | Airflex |