Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Characteristic | ZINCIFIED |
| Material | STEEL |
| Package contents | Integral Drum Casting |
| Product height in | 14.000 |
| Product height mm | 355.600 |
| Product length in | 14.000 |
| Product length mm | 355.600 |
| Product width in | 9.750 |
| Product width mm | 247.650 |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
| Sub brand | Airflex |
| Washer, Inside Diameter | mm |
| Washer, Outside Diameter | mm |
| Washer, Thickness | mm |
| Washer, Type | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |