14CB SPDR CSTG Nr 56
403791-01
Tools403791-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 20.060 |
| Product height mm | 509.524 |
| Product length in | 20.060 |
| Product length mm | 509.524 |
| Product width in | 2.880 |
| Product width mm | 73.152 |
| Sub brand | Airflex |