10CB300 SPDR CASTING
403793-03
Tools403793-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 15.690 |
| Product height mm | 398.526 |
| Product length in | 15.690 |
| Product length mm | 398.526 |
| Product width in | 3.560 |
| Product width mm | 90.424 |
| Sub brand | Airflex |