RIM-CLUTCH, 42VC1200
403800-01
Tools403800-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 53.625 |
| Product height mm | 1362.075 |
| Product length in | 53.625 |
| Product length mm | 1362.075 |
| Product width in | 13.000 |
| Product width mm | 330.200 |
| Sub brand | Airflex |