Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
403958
RIM AND TUBE-CLUTCH, 16CB500 TDF 4VLV
403958
Where to buy
Export PDF
Tools
Add to comparison
403958
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
23.500
Product height mm
596.900
Product length in
23.500
Product length mm
596.900
Product width in
6.625
Product width mm
168.275
Sub brand
AIRFLEX
Airflex