42VC1200 TUBE,2V
403969
Tools403969 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 53.188 |
| Product height mm | 1350.962 |
| Product length in | 49.563 |
| Product length mm | 1258.887 |
| Product Material | Neoprene |
| Product width in | 12.688 |
| Product width mm | 322.262 |
| Sub brand | Airflex |