24VC650 INT FL DR 8.500
404062-0100
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 24.000 |
| Product height mm | | 609.600 |
| Product length in | | 24.000 |
| Product length mm | | 609.600 |
| Product width in | | 8.500 |
| Product width mm | | 215.9 |
| Sub brand | AIRFLEX | Airflex |