Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
404504
TUBE-RUBBER , 38VC1200 4VH
404504
Where to buy
Export PDF
Tools
Add to comparison
404504
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
45.120
Product height mm
1146.048
Product length in
45.120
Product length mm
1146.048
Product width in
12.500
Product width mm
317.500
Sub brand
AIRFLEX
Airflex