RIM-CLUTCH, 46VC1200 4VH
404602
Tools404602 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 60.250 |
| Product height mm | 1530.350 |
| Product length in | 60.250 |
| Product length mm | 1530.350 |
| Product material | Carbon steel |
| Product width in | 13.000 |
| Product width mm | 330.200 |
| Sub brand | Airflex |