Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in10.000
Product height mm254.000
Product length in10.000
Product length mm254.000
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in3.500
Product width mm88.900
Sub brandAIRFLEXAirflex