RIM-CLUTCH, 46VC1200
405382
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 60.250 |
| Product height mm | | 1530.350 |
| Product length in | | 60.250 |
| Product length mm | | 1530.350 |
| Product width in | | 13.000 |
| Product width mm | | 330.200 |
| Sub brand | AIRFLEX | Airflex |