Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 22.120 | |
| Product height mm | 561.848 | |
| Product length in | 22.120 | |
| Product length mm | 561.848 | |
| Product Material | NEOPRENE | Neoprene |
| Product width in | 6.370 | |
| Product width mm | 161.798 | |
| Sub brand | AIRFLEX | Airflex |