CASTING-HUB, 24VC1000
405624-29
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 17.880 |
| Product height mm | | 454.152 |
| Product length in | | 17.880 |
| Product length mm | | 454.152 |
| Product width in | | 9.890 |
| Product width mm | | 251.206 |
| Sub brand | AIRFLEX | Airflex |