Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
405625-0001
HUB, 24VC650D/1000 4.5000/4.5050
405625-0001
Where to buy
Export PDF
Tools
Add to comparison
405625-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
17.500
Product height mm
444.500
Product length in
17.500
Product length mm
444.500
Product width in
7.500
Product width mm
190.500
Sub brand
AIRFLEX
Airflex