24VC1000 DR HUB 6.0000      6.0025-product-details

24VC1000 DR HUB 6.0000 6.0025

405625-0109


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in17.500
Product height mm444.500
Product length in17.500
Product length mm444.500
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in7.500
Product width mm190.5
Sub brandAIRFLEXAirflex