28VC650/1000 HUB 8.4997 8.5025 1.75X1.5-product-details

28VC650/1000 HUB 8.4997 8.5025 1.75X1.5

405628-0146


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in21.500
Product height mm546.100
Product length in21.500
Product length mm546.100
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in8.000
Product width mm203.2
Sub brandAIRFLEXAirflex