Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
405631-0134
HUB, 32VC1000 8.6182/8.6210 2X1.5
405631-0134
Where to buy
Export PDF
Tools
Add to comparison
405631-0134
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
22.500
Product height mm
571.500
Product length in
22.500
Product length mm
571.500
Product width in
9.500
Product width mm
241.300
Sub brand
AIRFLEX
Airflex