Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Characteristic | NICKEL | NICKEL |
| Material | BRASS | BRASS |
| Package contents | HUB CASTING | Hub Casting |
| Product height in | 28.840 | |
| Product height mm | 732.536 | |
| Product length in | 28.840 | |
| Product length mm | 732.536 | |
| Product Material | SEMI STEEL | Semi Steel |
| Product width in | 10.380 | |
| Product width mm | 263.652 | |
| Remarks | PLATED | PLATED |
| Spacer Hex width in mm | 6,350 | mm |
| Spacer inside diameter in mm | 3,100 | mm |
| Spacer length in mm | 6,000 | mm |
| Spacer outside diameter in mm | 19,050 | mm |
| Sub brand | AIRFLEX | Airflex |
| Thread, Size | M3X6 | |
| Type of spacer | HEX | HEX |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |