38VC1200 DR HUB 7.6192      7.6220-product-details

38VC1200 DR HUB 7.6192 7.6220

405634-0114


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in28.500
Product height mm723.900
Product length in28.500
Product length mm723.900
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in10.000
Product width mm254
Sub brandAIRFLEXAirflex