Danfoss Kits and Spare Parts 405634-0125 (RIGHT)

37VC650 DL/1200 HUB 7.8730 7.8758 45X25

405634-0158


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in28.500
Product height mm723.900
Product length in28.500
Product length mm723.900
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in10.000
Product width mm254
Sub brandAIRFLEXAirflex