Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | HUB CASTING | Hub Casting |
| Product height in | 33.010 | |
| Product height mm | 838.454 | |
| Product length in | 33.010 | |
| Product length mm | 838.454 | |
| Product Material | SEMI STEEL | Semi Steel |
| Product width in | 17.490 | |
| Product width mm | 444.246 | |
| Sub brand | AIRFLEX | Airflex |