Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | HUB CASTING | Hub Casting |
| Product height in | 37.530 | |
| Product height mm | 953.262 | |
| Product length in | 37.530 | |
| Product length mm | 953.262 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 17.580 | |
| Product width mm | 446.532 | |
| Sub brand | AIRFLEX | Airflex |