Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 36.500 | |
| Product height mm | 927.100 | |
| Product length in | 36.500 | |
| Product length mm | 927.100 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 11.000 | |
| Product width mm | 279.4 | |
| Sub brand | AIRFLEX | Airflex |