Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FLANGE DRUM CASTING | Flange Drum Casting |
| Product height in | 14.600 | |
| Product height mm | 370.840 | |
| Product length in | 14.600 | |
| Product length mm | 370.840 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 12.870 | |
| Product width mm | 326.898 | |
| Sub brand | AIRFLEX | Airflex |