Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
406274
TUBE-RUBBER , 14VC500 4VH
406274
Where to buy
Export PDF
Tools
Add to comparison
406274
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
20.120
Product height mm
511.048
Product length in
20.120
Product length mm
511.048
Product width in
5.120
Product width mm
130.048
Sub brand
AIRFLEX
Airflex