Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
406550
BACKING PLATE-FRICTION, 20VC1000
406550
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
406550
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.495
Product height mm
37.973
Product length in
7.600
Product length mm
193.040
Product width in
10.750
Product width mm
273.050
Sub brand
AIRFLEX
Airflex