6CB200 INTEGRAL DRUM-product-details

6CB200 INTEGRAL DRUM

406566-07


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in6.000
Product height mm152.400
Product length in6.000
Product length mm152.400
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in6.938
Product width mm176.225
Sub brandAIRFLEXAirflex