Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 11.500 | |
| Product height mm | 292.100 | |
| Product length in | 11.500 | |
| Product length mm | 292.100 | |
| Product Material | ALLOY IRON | Alloy Iron |
| Product width in | 5.500 | |
| Product width mm | 139.7 | |
| Sub brand | AIRFLEX | Airflex |
